chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RU70U-M18M-RP8X2-H1151/S713 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic sensor Diffuse-mode sensor
RU70U-M18M-RP8X2-H1151/S713
Order ID nr. 1610068
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
Construction size
⌀ 18 mm
Design
Threaded barrel
Dimensions
63 mm
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Housing surface
Nickel Plated
Max. range (mm)
700
Measuring principle
Ultrasonic
Medium
,
Operating mode
Time-of-Flight
Output function
PNP
Protection class
IP67
Quality active face
Epoxy
Radiation direction
straight
Resolution
1 cm
Setting option
Remote Teach
Special features
Compact
Switching element function
home
Turck-Shop
Sensors
Ultrasonic Sensors
RU70U-M18M-RP8X2-H1151/S713
Nyckelfunktioner
Electrical connection
Connector
Output function
PNP
Max. range (mm)
700
I lager
Varugrupp
D2
Listpris
1 927,00 kr
Totalt för artikeln
1 927,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert