chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
TP-203A-CF-H1141-L080 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Temperature detection Probe
TP-203A-CF-H1141-L080
Order ID nr. 9910522
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
120
Ambient temperature min. (°C)
-40
Approvals
cULus
Connector type
Electrical output
Resistance
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Immersion depth L (mm)
80
Measuring range
-50...500 °C
Mounting conditions
Immersion sensor
Protection class
IP67
Nyckelfunktioner
Electrical output
Resistance
I lager
Varugrupp
D2
Listpris
626,00 kr
home
Turck-Shop
Sensors
Temperature Sensors
TP-203A-CF-H1141-L080
Totalt för artikeln
626,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert