chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
TP-504N-G1/4-H1142-L20/D846 | TURCK - Your Global Automation Partner
Temperature detection Probe
TP-504N-G1/4-H1142-L20/D846
Order ID nr. 100031150
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-50
Connector type
Electrical output
Voltage
Electrical connection
Connector
Immersion depth L (mm)
20
Measuring range
-40...150 °C
Mounting conditions
Immersion sensor
Output function
2-wire
Protection class
IP67
Nyckelfunktioner
Electrical output
Voltage
I lager
Varugrupp
D2
Listpris
528,00 kr
home
Turck-Shop
Sensors
Temperature Sensors
TP-504N-G1/4-H1142-L20/D846
Totalt för artikeln
528,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert