chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
TTM-100-LI6-H1140 -50/150°C | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Temperature detection Miniature Transmitter for External Probes
TTM-100-LI6-H1140 -50/150°C
Order ID nr. 100025386
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Connector type
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)
Measuring range
-50...350 °C
Operating voltage
DC
Protection class
IP67
I lager
Varugrupp
D2
Listpris
1 248,00 kr
home
Turck-Shop
Sensors
Temperature Sensors
TTM-100-LI6-H1140 -50/150°C
Totalt för artikeln
1 248,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert