chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
TTMS-103A-G1/8-LIUPN-H1140-L024/P0001 | TURCK - Your Global Automation Partner
Temperature detection Stainless steel transmitter with integrated probe
TTMS-103A-G1/8-LIUPN-H1140-L024/P0001
Order ID nr. 100023391
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Communication protocol
IO-Link
Connector type
Electrical output
Current output (2-wire), Switching output
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Immersion depth L (mm)
24
Measuring range
-50...110 °C
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67
Nyckelfunktioner
Communication protocol
IO-Link
Electrical output
Current output (2-wire), Switching output
I lager
Varugrupp
D2
Listpris
2 456,00 kr
home
Turck-Shop
Sensors
Temperature Sensors
TTMS-103A-G1/8-LIUPN-H1140-L024/P0001
Totalt för artikeln
2 456,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert