chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
TTMS-206A-G1/4-LI6-H1140-L38-50/120 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Temperature detection with current output
TTMS-206A-G1/4-LI6-H1140-L38-50/120
Order ID nr. 100004366
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Connector type
Electrical output
Current output (2-wire)
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Immersion depth L (mm)
38
Measuring range
-50...120 °C
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Nyckelfunktioner
Electrical output
Current output (2-wire)
I lager
Varugrupp
D2
Listpris
3 290,00 kr
home
Turck-Shop
Sensors
Temperature Sensors
TTMS-206A-G1/4-LI6-H1140-L38-50/120
Totalt för artikeln
3 290,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert