chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
Q120RA-US-AFTQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Radargivare
Q120RA-US-AFTQ
Order ID nr. 3097110
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
-40
Antenna connection
Internal, planar
Beam angle
Connector type
Design
Rectangular
Dimensions
62 mm x 90,8 mm x 159,5 mm
Electrical connection
Connector
Frequency band
K band, ISM region
Frequency range
24,075–24,175 GHz
Function
Distance measurement
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Housing surface
Black
Max. range (mm)
12000
Operating mode
Time-of-Flight
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67
Setting option
DIP switch, Vision Software and Firmware
Nyckelfunktioner
Electrical connection
Connector
Output function
PNP/NPN
Beam angle
Max. range (mm)
12000
I lager
Varugrupp
F3
Listpris
37 270,00 kr
home
Turck-Shop
Sensors
Radar Sensors
Q120RA-US-AFTQ
Totalt för artikeln
37 270,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert