chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
PC010V-201-2UPN8X-H1141 | TURCK - Your Global Automation Partner
Pressure sensor 2 PNP/NPN Transistor Switching Outputs
PC010V-201-2UPN8X-H1141
Order ID nr. 6833717
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Communication protocol
IO-Link
Connector type
Design
Without display
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)/PBT-GF15
Media temperature max. (°C)
85
Media temperature min. (°C)
-40
Operating voltage
DC
Output function
PNP/NPN
Pressure range
-1...10 bar
Pressure type
Relative pressure
Protection class
IP67, IP69K
Switching element function
Nyckelfunktioner
Communication protocol
IO-Link
I lager
Varugrupp
G1
Listpris
3 854,00 kr
home
Turck-Shop
Sensors
Pressure Sensors
PC010V-201-2UPN8X-H1141
Totalt för artikeln
3 854,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert