chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
PS001A-505-LI2UPN8X-H1141 | TURCK - Your Global Automation Partner
Pressure Transmitter (Rotatable)
PS001A-505-LI2UPN8X-H1141
Order ID nr. 6832862
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Approvals
cULus
Communication protocol
IO-Link
Connector type
Design
With display
Electrical output
Current output (3-wire),
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4305 (AISI 303)
Media temperature max. (°C)
85
Media temperature min. (°C)
-40
Operating voltage
DC
Output function
PNP/NPN
Pressure range
0...1 bar
Pressure type
Absolute pressure
Process connection
Protection class
IP67, IP69K
Switching element function
Nyckelfunktioner
Communication protocol
IO-Link
Electrical output
Current output (3-wire),
Process connection
I lager
Varugrupp
G1
Listpris
7 428,00 kr
home
Turck-Shop
Sensors
Pressure Sensors
PS001A-505-LI2UPN8X-H1141
Totalt för artikeln
7 428,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert