chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
Pressure Transmitter (Rotatable)
PS250R-503-LI2UPN8X-H1141
Order ID nr. 6832288
I lager
Varugrupp
G1
Listpris
7 428,00 kr
Totalt för artikeln
7 428,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert
home
Turck-Shop
Sensors
Pressure Sensors
PS250R-503-LI2UPN8X-H1141
Tekniska data
Protection class
IP67, IP69K
Switching element function
NO/NC
Output function
PNP/NPN
Approvals
cULus
Design
With display
Process connection
1/4″ NPT-18 male thread
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless-steel/Plastic
Housing quality
1.4305 (AISI 303)
Media temperature min. (°C)
-40
Media temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Operating voltage
DC
Electrical output
Current output (3-wire), 2 × switching output
Pressure type
Relative pressure
Material pressure transducer
Ceramic Al₂O₃
Pressure range
0…250 bar
Nyckelfunktioner
Communication protocol
IO-Link
Electrical output
Current output (3-wire), 2 × switching output
Process connection
1/4″ NPT-18 male thread
Pressure range
0…250 bar