chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
PT200R-26-LI3-H1140 | TURCK - Your Global Automation Partner
Tryckgivare med frontmonterad spolning Med strömutgång (2-tråds)
PT200R-26-LI3-H1140
Order ID nr. 6831564
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Connector type
Design
Without display
Electrical output
Current output (2-wire)
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4435 (AISI 316L)
Material pressure transducer
Stainless steel 1.4548 (AISI 630)
Media temperature max. (°C)
85
Media temperature min. (°C)
-25
Operating voltage
DC
Output function
Analog output current
Pressure range
0...200 bar
Pressure type
Relative pressure
Protection class
IP67
Nyckelfunktioner
Electrical output
Current output (2-wire)
I lager
Varugrupp
J1
Listpris
10 307,00 kr
home
Turck-Shop
Sensors
Pressure Sensors
PT200R-26-LI3-H1140
Totalt för artikeln
10 307,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert