chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
PT200PSIG-13-LI3-H1131 | TURCK - Your Global Automation Partner
Pressure Transmitter With Current Output (2-Wire)
PT200PSIG-13-LI3-H1131
Order ID nr. 6831460
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
Design
Without display
Electrical output
Current output (2-wire)
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4305 (AISI 303)
Media temperature max. (°C)
125
Media temperature min. (°C)
-40
Operating voltage
DC
Output function
Analog output current
Pressure range
0...13,79 bar
Pressure type
Relative pressure
Protection class
IP67
Nyckelfunktioner
Electrical output
Current output (2-wire)
I lager
Varugrupp
J1
Listpris
5 702,00 kr
home
Turck-Shop
Sensors
Pressure Sensors
PT200PSIG-13-LI3-H1131
Totalt för artikeln
5 702,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert