chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
SLM180N6Q | TURCK - Your Global Automation Partner
Photoelectric sensor Slot Sensor
SLM180N6Q
Order ID nr. 3079216
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Connector type
Design
Fork
Dimensions
140 mm x 12 mm x 202 mm
Electrical connection
Connector
Function
Slot sensor
Housing material
Metal
Housing quality
Zinc Die-Cast with Nickel-Plating
Light type
Red
Max. range (mm)
180
Output function
NPN
Protection class
IP67
Setting option
Potentiometer
Wavelength (nm)
680
Nyckelfunktioner
Light type
Red
Function
Slot sensor
Output function
NPN
Max. range (mm)
180
I lager
Varugrupp
F3
Listpris
2 731,00 kr
home
Turck-Shop
Sensors
Photoelectric Sensors
SLM180N6Q
Totalt för artikeln
2 731,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert