chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
Q20NRLQ5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Fotoelektriska givare Sensor för motsatt läge (mottagare)
Q20NRLQ5
Order ID nr. 3078281
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
Design
Rectangular
Dimensions
20 mm x 12 mm x 32 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
20000
Output function
NPN
Protection class
IP67
Switching element function
Complementary contact
Nyckelfunktioner
Function
Opposed mode sensor
Output function
NPN
Max. range (mm)
20000
I lager
Varugrupp
F3
Listpris
1 156,00 kr
home
Turck-Shop
Sensors
Photoelectric Sensors
Q20NRLQ5
Totalt för artikeln
1 156,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert