chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
Diffuse-Mode Sensor with Fixed Background Suppression
QS18VP6FF100Q1
Order ID nr. 3075045
I lager
Varugrupp
F3
Listpris
1 661,00 kr
Totalt för artikeln
1 661,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert
home
Turck-Shop
Sensors
Photoelectric Sensors
QS18VP6FF100Q1
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
Construction size
⌀ 18 mm
Design
Rectangular with thread
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
ABS
Light type
Red
Max. range (mm)
100
Operating mode
Background suppression, non-adjustable
Output function
PNP
Protection class
IP67
Switching element function
Wavelength (nm)
630
Nyckelfunktioner
Light type
Red
Output function
PNP
Max. range (mm)
100