chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
S30SP6FF400 W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
S30SP6FF400 W/30
Order ID nr. 3033888
I lager
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
9
Construction size
⌀ 30 mm
Design
Tube
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
400
Operating mode
Background suppression, non-adjustable
Output function
PNP
Protection class
IP67
Special features
Encapsulated
Switching element function
Connection programmable
Wavelength (nm)
880
Nyckelfunktioner
Light type
IR
Output function
PNP
Max. range (mm)
400
Varugrupp
F3
Listpris
2 491,00 kr
home
Turck-Shop
Sensors
Photoelectric Sensors
S30SP6FF400 W/30
Totalt för artikeln
2 491,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert