chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
S30SN6LPQ | TURCK - Your Global Automation Partner
Fotoelektriska givare Retroreflekterande sensor med polariseringsfilter
S30SN6LPQ
Order ID nr. 3033372
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
Construction size
⌀ 30 mm
Design
Tube
Dimensions
77,5 mm
Electrical connection
Connector
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red polarized
Max. range (mm)
6000
Operating mode
Polarized
Output function
NPN
Protection class
IP69
Special features
Inkapslad, Tvätt
Switching element function
Connection programmable
Wavelength (nm)
680
Nyckelfunktioner
Light type
Red polarized
Function
Retroreflective Sensor
Output function
NPN
Max. range (mm)
6000
I lager
Varugrupp
F3
Listpris
1 742,00 kr
home
Turck-Shop
Sensors
Photoelectric Sensors
S30SN6LPQ
Totalt för artikeln
1 742,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert