chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
chevron_left
Menu
Q85VR3LP-B | TURCK - Your Global Automation Partner
Fotoelektriska givare Retroreflektiv givare med polariseringsfilter
Q85VR3LP-B
Order ID nr. 3031214
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-25
Design
Rectangular
Dimensions
85 mm x 65 mm x 25 mm
Electrical connection
Terminal block
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
Red polarized
Max. range (mm)
4600
Operating mode
Polarized
Output function
Relay output
Protection class
IP67
Setting option
Potentiometer
Switching element function
Switching frequency (kHz)
0.025
Wavelength (nm)
680
Nyckelfunktioner
Light type
Red polarized
Function
Retroreflective Sensor
Output function
Relay output
Max. range (mm)
4600
I lager
Varugrupp
F3
Listpris
2 850,00 kr
home
Turck-Shop
Sensors
Photoelectric Sensors
Q85VR3LP-B
Totalt för artikeln
2 850,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert