chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BIM-UNR-AN6X-0.3-PSG3M W/M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Magnetic Field Sensor For Pneumatic Cylinders
BIM-UNR-AN6X-0.3-PSG3M W/M
Order ID nr. 4685849
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.3
Connector type
Cylindrical design
C-groove cylinder
Design
Rectangular
Dimensions
18 mm x 2,9 mm x 4,6 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PP
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PP
Switching frequency (kHz)
0.02
Nyckelfunktioner
Electrical connection
Cable with connector
Cylindrical design
C-groove cylinder
Output function
NPN
I lager
Varugrupp
E1
Listpris
856,00 kr
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-UNR-AN6X-0.3-PSG3M W/M
Totalt för artikeln
856,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert