chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BIM-UNT-0.5-UNT-2AP6X3-H1141 | TURCK - Your Global Automation Partner
Magnetic Field Sensor For Pneumatic Cylinders
BIM-UNT-0.5-UNT-2AP6X3-H1141
Order ID nr. 4685719
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Connector type
Cylindrical design
Dovetail cylinder, grooved, Round cylinder, T-groove cylinder, Tie-rod cylinder
Design
Rectangular
Dimensions
30 mm x 5 mm x 22 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PP
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP
Switching frequency (kHz)
1
Nyckelfunktioner
Electrical connection
Connector
Cylindrical design
Dovetail cylinder, grooved, T-groove cylinder, Round cylinder, Tie-rod cylinder
Output function
PNP
I lager
Varugrupp
E1
Listpris
1 297,00 kr
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-UNT-0.5-UNT-2AP6X3-H1141
Totalt för artikeln
1 297,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert