chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BIM-EM12E-Y1X-H1141/S100 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Magnetic Field Sensor With Increased Temperature Range
BIM-EM12E-Y1X-H1141/S100
Order ID nr. 1539932
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Connector type
Construction size
⌀ 12 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Operating voltage
DC
Output function
NAMUR
Quality active face
PBT-GF30
Rated switching distance (mm)
90
Special features
Magnetic-inductive
Switching frequency (kHz)
1
Nyckelfunktioner
Electrical connection
Connector
Output function
NAMUR
I lager
Varugrupp
E1
Listpris
1 192,00 kr
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-EM12E-Y1X-H1141/S100
Totalt för artikeln
1 192,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert