chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BIM-M12E-Y1X 12M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Magnetic Field Sensor Magnetic-inductive Proximity Switch
BIM-M12E-Y1X 12M
Order ID nr. 1074009
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Blue
Cable length (m)
12
Construction size
⌀ 12 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PBT-GF30
Rated switching distance (mm)
90
Special features
Magnetic-inductive
Switching frequency (kHz)
1
Nyckelfunktioner
Electrical connection
Cable
Output function
NAMUR
I lager
Varugrupp
E1
Listpris
1 178,00 kr
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-M12E-Y1X 12M
Totalt för artikeln
1 178,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert