chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BIM-EH6.5-Y1X | TURCK - Your Global Automation Partner
Magnetic Field Sensor Magnetic-inductive Proximity Switch
BIM-EH6.5-Y1X
Order ID nr. 1074006
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Blue
Cable length (m)
2
Construction size
⌀ 6,5 mm
Design
Smooth barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
1.4404 (AISI 316L)
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
78
Special features
Magnetic-inductive
Switching frequency (kHz)
1
Nyckelfunktioner
Electrical connection
Cable
Output function
NAMUR
I lager
Varugrupp
E1
Listpris
664,00 kr
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-EH6.5-Y1X
Totalt för artikeln
664,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert