chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BIM-QST-Y1X | TURCK - Your Global Automation Partner
Magnetic Field Sensor For Pneumatic Cylinders
BIM-QST-Y1X
Order ID nr. 1058000
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Blue
Cable length (m)
2
Cylindrical design
Profile cylinder, Tie-rod cylinder
Design
Rectangular
Dimensions
20 mm x 12 mm x 12 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Switching frequency (kHz)
1
Nyckelfunktioner
Electrical connection
Cable
Cylindrical design
Tie-rod cylinder, Profile cylinder
Output function
NAMUR
I lager
Varugrupp
E1
Listpris
700,00 kr
Totalt för artikeln
700,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-QST-Y1X
Begär offert