chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BIM-PST-Y1X/S97 10M | TURCK - Your Global Automation Partner
Magnetic Field Sensor With Increased Temperature Range
BIM-PST-Y1X/S97 10M
Order ID nr. 1057024
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable color
Blue
Cable length (m)
10
Cylindrical design
Round cylinder
Design
Rectangular
Dimensions
23 mm x 14 mm x 16 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30
Operating voltage
DC
Output function
NAMUR
Quality active face
PA12-GF30
Switching frequency (kHz)
1
Nyckelfunktioner
Electrical connection
Cable
Cylindrical design
Round cylinder
Output function
NAMUR
I lager
Varugrupp
E1
Listpris
1 306,00 kr
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-PST-Y1X/S97 10M
Totalt för artikeln
1 306,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert