chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BIM-AKT-Y1X-H1141 | TURCK - Your Global Automation Partner
Magnetic Field Sensor For Pneumatic Cylinders
BIM-AKT-Y1X-H1141
Order ID nr. 10552
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
Cylindrical design
Profile cylinder
Design
Rectangular
Dimensions
28 mm x 30 mm x 24 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PA12-GF30
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Switching frequency (kHz)
1
Nyckelfunktioner
Electrical connection
Connector
Cylindrical design
Profile cylinder
Output function
NAMUR
I lager
Varugrupp
E1
Listpris
641,00 kr
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-AKT-Y1X-H1141
Totalt för artikeln
641,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert