chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BIM-UNT-AY1X-0.3-PSG3.2S/S90-S1139 | TURCK - Your Global Automation Partner
Magnetfältssensor För pneumatiska cylindrar
BIM-UNT-AY1X-0.3-PSG3.2S/S90-S1139
Order ID nr. 100017001
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Blue
Cable length (m)
0.3
Cylindrical design
Dovetail cylinder, grooved, Round cylinder, T-groove cylinder, Tie-rod cylinder
Design
Rectangular
Dimensions
28 mm x 5 mm x 6 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PP
Operating voltage
DC
Output function
NAMUR
Protection class
IP68
Quality active face
PP
Switching frequency (kHz)
1
Nyckelfunktioner
Electrical connection
Cable with connector
Cylindrical design
Dovetail cylinder, grooved, T-groove cylinder, Round cylinder, Tie-rod cylinder
Output function
NAMUR
I lager
Varugrupp
E1
Listpris
677,00 kr
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-UNT-AY1X-0.3-PSG3.2S/S90-S1139
Totalt för artikeln
677,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert