chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BIM-UNT-AG6X/S85-S1360 | TURCK - Your Global Automation Partner
Magnetic Field Sensor With Extended Temperature Range for Pneumatic Cylinders
BIM-UNT-AG6X/S85-S1360
Order ID nr. 100004150
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Cylindrical design
Dovetail cylinder, grooved, Round cylinder, T-groove cylinder, Tie-rod cylinder
Design
Rectangular
Dimensions
28 mm x 5 mm x 6 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP
Operating voltage
DC
Output function
2-wire
Protection class
IP68
Quality active face
PP
Rated switching distance (mm)
90
Special features
Magnetic-inductive
Nyckelfunktioner
Electrical connection
Cable
Cylindrical design
Dovetail cylinder, grooved, T-groove cylinder, Round cylinder, Tie-rod cylinder
Output function
2-wire
I lager
Varugrupp
E1
Listpris
697,00 kr
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-UNT-AG6X/S85-S1360
Totalt för artikeln
697,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert