chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
LI400P1-Q25LM1-LIU5X3-H1151 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive linear position sensor
LI400P1-Q25LM1-LIU5X3-H1151
Order ID nr. 1590063
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
Design
Profile
Dimensions
458 mm x 35 mm x 25 mm
Electrical connection
Connector
Housing material
Aluminum/plastic
Housing quality
PA6-GF30
Housing surface
Anodized
Measuring principle
Inductive
Measuring range (mm)
400
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PA6-GF30
Nyckelfunktioner
Electrical connection
Connector
Measuring range (mm)
400
home
Turck-Shop
Sensors
Linear Position Sensors
LI400P1-Q25LM1-LIU5X3-H1151
Output function
Analog output
I lager
Varugrupp
F1
Listpris
5 155,00 kr
Totalt för artikeln
5 155,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert