chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
chevron_left
Menu
LTX200M-ER10-LI0-X3-H1151 | TURCK - Your Global Automation Partner
Pressure-resistant Linear Position Sensor Analog
LTX200M-ER10-LI0-X3-H1151
Order ID nr. 1540050
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
Design
Rod
Dimensions
395,6 mm
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Measuring principle
Magnetostrictive
Measuring range (mm)
200
Operating voltage
DC
Output function
Analog output
Protection class
IP68
Quality active face
1.4404 (AISI 316L)
home
Turck-Shop
Sensors
Linear Position Sensors
LTX200M-ER10-LI0-X3-H1151
Nyckelfunktioner
Electrical connection
Connector
Measuring range (mm)
200
Output function
Analog output
I lager
Varugrupp
B1
Listpris
11 975,00 kr
Totalt för artikeln
11 975,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert