chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
LTX250M-F10-SSI2-GSF1-X3-H116 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pressure-resistant Linear Position Sensor SSI
LTX250M-F10-SSI2-GSF1-X3-H116
Order ID nr. 100041023
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Communication protocol
SSi
Connector type
Design
Rod
Dimensions
445,6 mm
Electrical connection
Connector
Housing material
Metal
Housing quality
AL
Materials (contact with media)
Stainless steel
Measuring principle
Magnetostrictive
Measuring range (mm)
250
Operating voltage
DC
Protection class
IP68
Quality active face
1.4404 (AISI 316L)
Resolution
0.005 mm
Nyckelfunktioner
Communication protocol
SSi
Electrical connection
Connector
Measuring range (mm)
250
I lager
Varugrupp
B1
Listpris
10 151,00 kr
home
Turck-Shop
Sensors
Linear Position Sensors
LTX250M-F10-SSI2-GSF1-X3-H116
Totalt för artikeln
10 151,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert