chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
LTX1200M-EF10-LI0-X3-H1151 | TURCK - Your Global Automation Partner
Pressure-resistant Linear Position Sensor Analog
LTX1200M-EF10-LI0-X3-H1151
Order ID nr. 100015621
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
Design
Rod
Dimensions
1395,6 mm
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Measuring principle
Magnetostrictive
Measuring range (mm)
1200
Operating voltage
DC
Output function
Analog output
Protection class
IP68
Quality active face
1.4404 (AISI 316L)
Nyckelfunktioner
Electrical connection
Connector
Measuring range (mm)
1200
Output function
Analog output
I lager
Varugrupp
B1
Listpris
14 687,00 kr
home
Turck-Shop
Sensors
Linear Position Sensors
LTX1200M-EF10-LI0-X3-H1151
Totalt för artikeln
14 687,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert