chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
LTX450M-R10-SSI2-GAF1-X3-H1161 | TURCK - Your Global Automation Partner
Pressure-resistant Linear Position Sensor SSI
LTX450M-R10-SSI2-GAF1-X3-H1161
Order ID nr. 100009767
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Communication protocol
SSi
Connector type
Design
Rod
Dimensions
645,6 mm
Electrical connection
Connector
Housing material
Metal
Housing quality
AL
Housing surface
Black
Measuring principle
Magnetostrictive
Measuring range (mm)
450
Operating voltage
DC
Protection class
IP68
Quality active face
1.4404 (AISI 316L)
Resolution
0.005 mm
Nyckelfunktioner
Communication protocol
SSi
Electrical connection
Connector
Measuring range (mm)
450
I lager
Varugrupp
B1
Listpris
10 835,00 kr
home
Turck-Shop
Sensors
Linear Position Sensors
LTX450M-R10-SSI2-GAF1-X3-H1161
Totalt för artikeln
10 835,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert