chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
LTX3000M-R10-LI1-X3-H1151 | TURCK - Your Global Automation Partner
Pressure-resistant Linear Position Sensor Analog
LTX3000M-R10-LI1-X3-H1151
Order ID nr. 100004101
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
Design
Rod
Dimensions
3195,6 mm
Electrical connection
Connector
Housing material
Metal
Housing quality
AL
Housing surface
Black
Measuring principle
Magnetostrictive
Measuring range (mm)
3000
Operating voltage
DC
Output function
Analog output
Protection class
IP68
Quality active face
1.4404 (AISI 316L)
home
Turck-Shop
Sensors
Linear Position Sensors
LTX3000M-R10-LI1-X3-H1151
Nyckelfunktioner
Electrical connection
Connector
Measuring range (mm)
3000
Output function
Analog output
I lager
Varugrupp
B1
Listpris
17 291,00 kr
Totalt för artikeln
17 291,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert