chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BI2-G12-AP6 | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-G12-AP6
Order ID nr. 46350
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Construction size
⌀ 12 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
2
Switching frequency (kHz)
2
Nyckelfunktioner
Electrical connection
Cable
Output function
PNP
Rated switching distance (mm)
2
I lager
Varugrupp
E1
Listpris
886,00 kr
Totalt för artikeln
886,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Sensors
Inductive Sensors
BI2-G12-AP6
Begär offert