chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BI2-EH6.5K-AP6X/S1113 2.6M | TURCK - Your Global Automation Partner
Induktiv givare Med utökat växlingsavstånd
BI2-EH6.5K-AP6X/S1113 2.6M
Order ID nr. 4612207
home
Home
Loading...
Tekniska data
Downloads
Cable color
Gray
Cable length (m)
2.6
Construction size
⌀ 6,5 mm
Design
Smooth barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4427 SO
Operating voltage
DC
Output function
PNP
Quality active face
PA12-GF30
Rated switching distance (mm)
2
Switching frequency (kHz)
3
Nyckelfunktioner
Electrical connection
Cable
Output function
PNP
Rated switching distance (mm)
2
I lager
Varugrupp
E1
Listpris
1 055,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
BI2-EH6.5K-AP6X/S1113 2.6M
Totalt för artikeln
1 055,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert