chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BI1.5-HS865-AN6X | TURCK - Your Global Automation Partner
Inductive Sensor
BI1.5-HS865-AN6X
Order ID nr. 4604301
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Construction size
⌀ 6,5 mm
Design
Smooth barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
CuZn
Housing surface
Chrome-plated
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
1.5
Switching frequency (kHz)
3
Nyckelfunktioner
Electrical connection
Cable
Output function
NPN
Rated switching distance (mm)
1.5
I lager
Varugrupp
E1
Listpris
1 395,00 kr
Totalt för artikeln
1 395,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Sensors
Inductive Sensors
BI1.5-HS865-AN6X
Begär offert