chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BI1.5-G08-AP6X 3M | TURCK - Your Global Automation Partner
Inductive Sensor
BI1.5-G08-AP6X 3M
Order ID nr. 4602268
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
3
Construction size
⌀ 8 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
1.4404 (AISI 316L)
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
1.5
Switching frequency (kHz)
3
Nyckelfunktioner
Electrical connection
Cable
Output function
home
Turck-Shop
Sensors
Inductive Sensors
BI1.5-G08-AP6X 3M
PNP
Rated switching distance (mm)
1.5
I lager
Varugrupp
E1
Listpris
1 329,00 kr
Totalt för artikeln
1 329,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert