chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
NI4U-EM08-RP6X-V1131 | TURCK - Your Global Automation Partner
Induktiv givare
NI4U-EM08-RP6X-V1131
Order ID nr. 4600623
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
Construction size
⌀ 8 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4427 SO
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PA12-GF20
Rated switching distance (mm)
4
Special features
Faktor 1, Resistent mot magnetfält, uprox+
Switching frequency (kHz)
2
Nyckelfunktioner
Electrical connection
Connector
Output function
PNP
Rated switching distance (mm)
4
I lager
Varugrupp
E1
Listpris
879,00 kr
Totalt för artikeln
879,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Sensors
Inductive Sensors
NI4U-EM08-RP6X-V1131
Begär offert