chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BI2-CRS1159-AP4X2-H1141/S34 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor For High Pressures
BI2-CRS1159-AP4X2-H1141/S34
Order ID nr. 4570899
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
Construction size
⌀ 12,7 mm
Design
Smooth barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
1.4305 (AISI 303)
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
2
Special features
Pressure resistant
Switching frequency (kHz)
0.03
Nyckelfunktioner
Electrical connection
Connector
Output function
PNP
Rated switching distance (mm)
2
I lager
Varugrupp
E1
Listpris
5 056,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
BI2-CRS1159-AP4X2-H1141/S34
Totalt för artikeln
5 056,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert