chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
NI4-EG08-AG41X-H1341 | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Switching Distance
NI4-EG08-AG41X-H1341
Order ID nr. 4561001
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
Construction size
⌀ 8 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4427 SO
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
4
Special features
Sn +
Switching frequency (kHz)
0.3
Nyckelfunktioner
Electrical connection
Connector
Output function
2-wire
Rated switching distance (mm)
4
I lager
Varugrupp
E1
Listpris
978,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
NI4-EG08-AG41X-H1341
Totalt för artikeln
978,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert