chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BI5U-M18M-AD4X 2.5M | TURCK - Your Global Automation Partner
Induktiv givare
BI5U-M18M-AD4X 2.5M
Order ID nr. 4405053
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2.5
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Operating voltage
DC
Output function
2-wire
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
5
Special features
Faktor 1, Resistent mot magnetfält, uprox+
Switching frequency (kHz)
0.01
Nyckelfunktioner
Electrical connection
Cable
Output function
2-wire
Rated switching distance (mm)
5
I lager
Varugrupp
E1
Listpris
855,00 kr
Totalt för artikeln
855,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Sensors
Inductive Sensors
BI5U-M18M-AD4X 2.5M
Begär offert