chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BI5-P18-RZ3X-B2331/S100 | TURCK - Your Global Automation Partner
Induktiv givare Med höjt temperaturområde
BI5-P18-RZ3X-B2331/S100
Order ID nr. 4375001
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Connector type
7/8″
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Plastic
Housing quality
PA12-GF30
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching frequency (kHz)
0.02
Nyckelfunktioner
Electrical connection
Connector
Output function
2-wire
Rated switching distance (mm)
5
I lager
Varugrupp
E1
Listpris
2 257,00 kr
Totalt för artikeln
2 257,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Sensors
Inductive Sensors
BI5-P18-RZ3X-B2331/S100
Begär offert