chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BI2-CRS959-ADZ30X2-B1131/S34 | TURCK - Your Global Automation Partner
Induktiv givare För höga tryck
BI2-CRS959-ADZ30X2-B1131/S34
Order ID nr. 4274093
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
7/8″
Construction size
⌀ 12,7 mm
Design
Smooth barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
1.4305 (AISI 303)
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
2
Special features
Trycktålig
Switching element function
NO contact
Switching frequency (kHz)
0.02
Nyckelfunktioner
Electrical connection
Connector
Output function
2-wire
Rated switching distance (mm)
2
I lager
Varugrupp
E1
Listpris
5 332,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
BI2-CRS959-ADZ30X2-B1131/S34
Totalt för artikeln
5 332,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert