chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BI8-G18-ADZ30X2-B3331 | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Switching Distance
BI8-G18-ADZ30X2-B3331
Order ID nr. 4209301
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
8
Special features
Sn +
Switching frequency (kHz)
0.02
Nyckelfunktioner
Electrical connection
Connector
Output function
2-wire
Rated switching distance (mm)
8
I lager
Varugrupp
E1
Listpris
3 003,00 kr
Totalt för artikeln
3 003,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Sensors
Inductive Sensors
BI8-G18-ADZ30X2-B3331
Begär offert