chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
NI12U-P18-AP6/S139-S1261 30M | TURCK - Your Global Automation Partner
Inductive Sensor For underwater applications
NI12U-P18-AP6/S139-S1261 30M
Order ID nr. 1650233
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
30
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
POM
Housing surface
Black
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
POM
Rated switching distance (mm)
12
Special features
Factor 1, Resistant to magnetic fields, Sn +, Underwater
Switching frequency (kHz)
1
Nyckelfunktioner
Electrical connection
Cable
Output function
PNP
Rated switching distance (mm)
12
I lager
Varugrupp
E1
Listpris
2 204,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
NI12U-P18-AP6/S139-S1261 30M
Totalt för artikeln
2 204,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert