chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
NI8-P18-AP6/S139-S1261 | TURCK - Your Global Automation Partner
Inductive Sensor For Underwater Applications
NI8-P18-AP6/S139-S1261
Order ID nr. 1650231
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
POM
Housing surface
Black
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
POM
Rated switching distance (mm)
8
Special features
Underwater
Switching frequency (kHz)
0.5
Nyckelfunktioner
Electrical connection
Cable
Output function
PNP
Rated switching distance (mm)
8
I lager
Varugrupp
E1
Listpris
1 458,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
NI8-P18-AP6/S139-S1261
Totalt för artikeln
1 458,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert