chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
NI20U-EM30-AP6X/3D | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Induktiv givare
NI20U-EM30-AP6X/3D
Order ID nr. 1646302
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
2
Construction size
⌀ 30 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PBT
Rated switching distance (mm)
20
Special features
Faktor 1, Resistent mot magnetfält, uprox+
Switching frequency (kHz)
1.5
Nyckelfunktioner
Electrical connection
Cable
Output function
PNP
Rated switching distance (mm)
20
I lager
Varugrupp
E1
Listpris
1 133,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
NI20U-EM30-AP6X/3D
Totalt för artikeln
1 133,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert