chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
NI20U-M30-RP6X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
NI20U-M30-RP6X-H1141
Order ID nr. 1646130
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
Construction size
⌀ 30 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
20
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching frequency (kHz)
1
Nyckelfunktioner
Electrical connection
Connector
Output function
PNP
Rated switching distance (mm)
20
I lager
Varugrupp
E1
Listpris
1 026,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
NI20U-M30-RP6X-H1141
Totalt för artikeln
1 026,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert