chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
NI12U-M18E-AN6X | TURCK - Your Global Automation Partner
Induktiv givare
NI12U-M18E-AN6X
Order ID nr. 1645110
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
2
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
PBT
Rated switching distance (mm)
12
Special features
Faktor 1, Resistent mot magnetfält, uprox+
Switching frequency (kHz)
1
Nyckelfunktioner
Electrical connection
Cable
Output function
NPN
Rated switching distance (mm)
12
I lager
Varugrupp
E1
Listpris
952,00 kr
Totalt för artikeln
952,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Sensors
Inductive Sensors
NI12U-M18E-AN6X
Begär offert